Matching Products
Matching Products NEW
Accessories
1
Spare Part
1
Part number: 21 01 140 1023
HARAX HARAX PG 13,5/ panel feed through/
HARAX HARAX PG 13,5/ panel feed through/

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through
With solder termination, for front mounting
Notes
Compare
NEW
Derating tool
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 21 01 140 1023
HARAX HARAX PG 13,5/ panel feed through/
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Spare Part
1
Product Details
Identification
  • Category Connectors
  • Series HARAX®
  • Element Panel feed through
  • Specification
    With solder termination
    for front mounting
Version
  • Termination method HARAX® connection technology
  • Shielding Unshielded
  • Number of contacts 4
Technical characteristics
  • Conductor cross-section 0.75 ... 1.5 mm²
  • Conductor cross-section AWG 18 ... AWG 16
  • Wire outer diameter ≤ 2.8 mm
  • Rated current ‌ 16 A
  • Rated voltage conductor-earth 230 V
  • Rated voltage conductor-conductor 400 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -25 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Size Pg 13.5
  • Cable diameter 6 ... 9 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Thermoplastic polyurethane (TPU)
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • Material (hood/housing)
    Polyamide (PA)
    Thermoplastic polyurethane (TPU)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 27.3 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140136823
  • eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare