Matching Products
Matching Products NEW
Part number: 09 45 600 0122
HAR PROFINET Typ B 4xAWG22/7 PVC 300m
HAR PROFINET Typ B 4xAWG22/7 PVC 300m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 300 m
Cat. 5 Class D up to 100 MHz
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 45 600 0122
HAR PROFINET Typ B 4xAWG22/7 PVC 300m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Flame retardant
    Sunlight resistant
  • Printing on cable HARTING INDUSTRIAL ETHERNET STRANDED CABLE CAT 5 PLUS x 22AWG (SHIELDED) (UL) E333432 CMG FT4 or PLTC SUN RES or AWM 21695 80°C 600V x 094560001020200 "sequential length in metres" x "year/internal order number" "HARTING-LOGO"
Version
  • Cable length 300 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Loop resistance ≤ 120 Ω/km
  • Limiting temperature
    -40 ... +80 °C
    -20 ... +60 °C During laying
    -50 ... +80 °C storage/transport
  • Cable diameter 6.3 ... 6.7 mm
  • Minimum bending radius
    5x Cable diameter (repeated bending)
    3x Cable diameter (singular bending)
  • Torsional strength ≥ 30.000 @ torsion angle= ±180°/m
  • Test voltage Ur.m.s. 2 kV Wire / wire / shielding
  • Conductor resistance @ 20 °C ≤120 Ω/km
  • Insulation resistance @ 20 °C ≥ 500 MΩ x km
  • Signal run time @ 20 °C ≤ 5.3 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Antimony trioxide
Specifications and approvals
  • Specifications
    EN 13602
    EN 50290-2-23
    EN 50290-2-22
    UN/ECE-R 118 fire protection for rolling stock
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight ‌ 68 g/m
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140273399
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare