Matching Products
Matching Products NEW
Accessories
1
Part number: 20 95 000 0010 00
HAIIC MICA Wireless
HAIIC MICA Wireless

Image is for illustration purposes only. Please refer to product description.

Properties Overview
MICA
Wireless USB
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 95 000 0010 00
HAIIC MICA Wireless
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Series HARTING IIC
  • Element MICA
  • Specification Wireless USB
Version
  • Processor Dual core 1.3 GHz ARM
  • Memory
    2 GB RAM
    16 GB eMMC
  • Fixing On-wall or DIN rail mounting
  • Diagnostic display
    LEDs to display operating state
    LEDs to display connection status
Termination data
  • Supply voltage 24 V DC
  • Interfaces
    GPS
    GSM: 2G/3G/4G
    WiFi: 802.11a/b/g/n
    WPA/WPA2 Enterprise
    Bluetooth: BLE 4.0
    USB 2.0
Technical characteristics
  • Limiting temperature -20 ... +55 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
  • Degree of protection acc. to IEC 60529 IP67
Material properties
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 132 mm
  • Width 86 mm
  • Height 35 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    Directive 2014/53/EU
    Directive 2011/65/EU
Commercial data
  • Packaging size 1
  • Net weight 642 g
  • Country of origin Germany
  • European customs tariff number 84714100
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Links
Documentation
Software
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare