Matching Products
Matching Products NEW
Part number: 20 95 000 0018 10
HAIIC MICA Modbus RTU 2
HAIIC MICA Modbus RTU 2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
MICA
Modbus 2
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 95 000 0018 10
HAIIC MICA Modbus RTU 2
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series HARTING IIC
  • Element MICA
  • Specification Modbus 2
  • Features Power over Ethernet (PoE) (M12)
Version
  • Processor Dual core 1.3 GHz ARM
  • Memory
    2 GB RAM
    16 GB eMMC
  • Fixing On-wall or DIN rail mounting
  • Diagnostic display
    LEDs to display operating state
    LEDs to display connection status
Termination data
  • Supply voltage
    24 V DC
    24 V PoE
  • Interfaces
    Ethernet (TCP/IP) 10/100 Mbit/s
    Full Spec. 802.3 via IP67 M12 X-coded connector (PoE)
    Up to 8 digital GPIOs
    RS 485 (M8)
Technical characteristics
  • Limiting temperature -20 ... +65 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
  • Degree of protection acc. to IEC 60529 IP67
Material properties
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 132 mm
  • Width 86 mm
  • Height 35 mm
Specifications and approvals
  • Specifications
    Directive 2014/30/EU
    Directive 2011/65/EU
Commercial data
  • Packaging size 1
  • Net weight 653 g
  • Country of origin Germany
  • European customs tariff number 84714100
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Links
Documentation
Software
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare