HAIIC MICA HMS EtherNet/IP

Image is for illustration purposes only. Please refer to product description.

HAIIC MICA HMS EtherNet/IP

HAIIC MICA HMS EtherNet/IP

Part number:  20 95 000 0007 00

  • Series HARTING IIC
  • Element MICA
  • Fixing DIN rail mounting kit
  • Limiting temperature -20 ... +60 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
  • Degree of protection acc. to IEC 60529 IP67
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Specifications
    EN 62368-1
    IEC 60068-2-6
    IEC 60068-2-27
    EN 301489
    IEC 50364
  • Packaging size 1
  • Net weight 743.88 g
  • Country of origin Germany
  • European customs tariff number 84714100