Matching Products
Matching Products NEW
Part number: 20 93 204 0121
HA-VIS Coax TNC/TNC-RP, H155 PVC, 3m
HA-VIS Coax TNC/TNC-RP, H155 PVC, 3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Coax cable
Cable length: 3 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 204 0121
HA-VIS Coax TNC/TNC-RP, H155 PVC, 3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 TNC connector
  • Connector 2 TNC-RP connector
  • Type of cable Copper cable (round)
  • Description of the cable Coax cable
Version
  • Cable length 3 m
Technical characteristics
  • Impedance ‌50 Ω
Material properties
  • Material (cable) PVC
  • Colour (cable)
    Grey
    Black
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 156.8 g
  • Country of origin Germany
  • European customs tariff number 85442000
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare