Matching Products
Matching Products NEW
Part number: 20 93 204 0101
HA-VIS Coax cable SMA-TNC, RG58, 3m
HA-VIS Coax cable SMA-TNC, RG58, 3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Coax cable
Cable length: 3 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 204 0101
HA-VIS Coax cable SMA-TNC, RG58, 3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 TNC connector
  • Connector 2 SMA connector
  • Type of cable Copper cable (round)
  • Description of the cable Coax cable
Version
  • Cable length 3 m
Technical characteristics
  • Limiting temperature -20 ... +70 °C
  • Cable diameter 4.95 mm
  • Impedance ‌50 Ω
Material properties
  • Material (cable) PE
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 106 g
  • Country of origin Germany
  • European customs tariff number 85367000
  • GTIN 5713140363540
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare