Matching Products
Matching Products NEW
Part number: 33 53 111 0050 001
FO CABLE ASSY-5M-1xPP SCRJ MM POF
FO CABLE ASSY-5M-1xPP SCRJ MM POF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
FO cable
Multimode
Cable length: 5 m
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 33 53 111 0050 001
FO CABLE ASSY-5M-1xPP SCRJ MM POF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series Han® PushPull (V14)
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    Han® PushPull (V14) Thermoplastic
    SCRJ duplex POF
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 5 m
  • Core structure 980 / 1000 µm
Technical characteristics
  • Cable diameter 8 mm
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-117 Variant 14 (V14)
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Great Britain
  • European customs tariff number 85447000
  • GTIN 5713140150720
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare