Matching Products
Matching Products NEW
Part number: 20 93 204 0115
Extension cable H 155 PVC, SMA m/f, 9m
Extension cable H 155 PVC, SMA m/f, 9m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Extension cable
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 204 0115
Extension cable H 155 PVC, SMA m/f, 9m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Type of accessory Extension cable
Version
  • Cable length 9 m
  • Termination method SMA
  • Gender
    Male
    Female
Material properties
  • Material (accessories) PVC
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 378 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare