Extension cable H 155 PVC, SMA m/f, 5m

Image is for illustration purposes only. Please refer to product description.

Extension cable H 155 PVC, SMA m/f, 5m

Extension cable H 155 PVC, SMA m/f, 5m

Part number:  20 93 204 0114

  • Series Ha-VIS RFID
  • Type of accessory Extension cable
  • Termination method SMA
  • Gender
    Male
    Female
  • Cable length 5 m
  • Material (accessories) PVC
  • RoHS compliant with exemption
  • RoHS exemptions 6c: Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 1
  • Net weight 219 g
  • Country of origin Germany
  • European customs tariff number 85444290