Matching Products
Matching Products NEW
Device side / Panel feed through
167
Part number: 09 47 474 7005
RJI cable 4x2xAWG26/7 CAT5e PUR, 0.6m
RJI cable 4x2xAWG26/7 CAT5e PUR, 0.6m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant
Cable length: 0.6 m
Notes
Compare
Part number: 09 47 474 7005
RJI cable 4x2xAWG26/7 CAT5e PUR, 0.6m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
167
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
  • Description of the cable
    Halogen-free
    Oil resistant
Version
  • Cable length 0.6 m
  • Number of cores 8
  • Core structure 4x 2 Twisted Pair
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature
    -30 ... +75 °C unmoved
    -5 ... +50 °C moved
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    ISO/IEC 11801-3:2017
    IEC 61935-2
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 5.869 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140162440
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare