Matching Products
Matching Products NEW
Part number: 09 47 050 0002
RJI 1 X IP20 ANG.180°; 22/1;SOLID 1,0M
RJI 1 X IP20 ANG.180°; 22/1;SOLID   1,0M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Angled left
Cable length: 1 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 47 050 0002
RJI 1 X IP20 ANG.180°; 22/1;SOLID 1,0M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series HARTING RJ Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
  • Description of the cable Angled left
Version
  • Cable length 1 m
  • Number of cores 4
  • Core structure 4x AWG 22/1
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PVC
  • Colour (cable) 녹색
  • RoHS 준수
  • ELV status 준수
  • China RoHS e
  • REACH Annex XVII substances no
  • REACH ANNEX XIV substances no
  • REACH SVHC substances no
  • California Proposition 65 substances Yes
  • California Proposition 65 substances 니켈
Commercial data
  • Packaging size 1
  • Net weight 94 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140242746
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare