Matching Products
Matching Products NEW
Device side / Panel feed through
167
Part number: 09 45 751 1525
RJI Kabel AWG 26/7,flex., IP20; 3m,CAT6
RJI Kabel AWG 26/7,flex., IP20; 3m,CAT6

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Notes
Compare
Part number: 09 45 751 1525
RJI Kabel AWG 26/7,flex., IP20; 3m,CAT6
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
167
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category システムケーブル
  • Series RJ45
  • Element ケーブルアセンブリ
  • Specification 両端組立て済み
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable 銅ケーブル (丸型)
バージョン
  • Cable length 3 m
  • 芯数 8
  • Core structure 4x 2x AWG 26/7
技術的特性
  • 伝送特性 Cat. 6A クラスEA、最大500 MHz
  • データ伝送速度
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
材質
  • 材質 (ケーブル) PVC
  • カラー(ケーブル)
  • RoHS 符合
  • ELVステータス 符合
  • China RoHS e
  • REACH Annex XVII 制限対象物質 不包含
  • REACH ANNEX XIV 認可対象物質 不包含
  • REACH SVHC 認可対象候補物質 不包含
  • カリフォルニアProposition 65物質 不包含
Commercial data
  • Packaging size 1
  • Net weight 180.9 g
  • Country of origin ルーマニア
  • European customs tariff number 85444290
  • GTIN 5713140063778
  • eCl@ss 27,060,308.00
  • UNSPSC 24.0 26121609
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare