Matching Products
Matching Products NEW
Part number: 09 67 000 9925
D-Sub long locking screw UNC 4-40
D-Sub long locking screw UNC 4-40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Knurled screw
for metallised hoods, Thread 4-40 UNC
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 67 000 9925
D-Sub long locking screw UNC 4-40
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Knurled screw
  • Description of the accessory
    for metallised hoods
    Thread 4-40 UNC
Version
  • Details Order 2 pieces for one shell housing.
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 4.23 g
  • Country of origin China
  • European customs tariff number 73181558
  • GTIN 5713140087477
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare