Matching Products
Matching Products NEW
Combinables
1
Tools
3
Part number: 09 56 000 8275
DSUB HD FE CONTACT 24-26 AWG S4 500PCS B
DSUB HD FE CONTACT 24-26 AWG S4 500PCS B

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Female
Copper alloy
Conductor cross-section: 0.14 ... 0.22 mm²
AWG 26 ... AWG 24
Notes
Compare
Free Sample
Part number: 09 56 000 8275
DSUB HD FE CONTACT 24-26 AWG S4 500PCS B
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
3
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification High Density
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Female
  • Manufacturing process Stamped contacts
  • Pack contents Bulk packaging
Technical characteristics
  • Conductor cross-section (mm²) 0.14 ... 0.22 mm²
  • Conductor cross-section (AWG) AWG 26 ... AWG 24
  • Wire outer diameter ≤1.38 mm
  • Contact resistance ≤ 20 mΩ
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 500
  • Net weight 0.085 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140070981
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare