Matching Products
Matching Products NEW
Part number: 09 67 050 0715
DSUB FE 50pol.metal.plastic cap w.chain
DSUB FE 50pol.metal.plastic cap w.chain

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for female connectors, With chain
Size: D-Sub 5
Plastic, metallised
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 67 050 0715
DSUB FE 50pol.metal.plastic cap w.chain
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Protection cover
  • Description of the accessory
    for female connectors
    With chain
Version
  • Size D-Sub 5
Technical characteristics
  • Limiting temperature -40 ... +85 °C
Material properties
  • Material (accessories) Plastic, metallised
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare