|
|
|
Current -
Make your choice.
|
Types har-bus® 64, har-bus® 64 invers
Number of contacts: 160
Types B, C and M, inverse Types Q and R
Number of contacts: 96, 64, 32, 16, 78+2, 60+4, 42+6, 24+8
Clearance/Creepage 1.2/1.2 mm min.
Type MH
Number of contacts: 24+7
Clearance/Creepage 4.5/8.0 (1.6/3.0) mm min.
Types D, E and F
Number of contacts: 48, 45, 32, 24
Clearance/Creepage 3.0 (1.6) / 3.0 mm min.
Type H
Number of contacts: 15
Clearance/Creepage 4.5/8.0 mm min.
|
Number of contacts -
Make your choice.
|
Type H
For faston 6,3 x 2,5 or with solder pins.
Type FM
Female moulding with 21 wrap posts
Crimp moulding for 24 female crimp contacts
Type MH
|
Row pitch face -
Make your choice.
|
Contact spacing 2.54 mm
Contact spacing 5,08 mm
|
|
|
Number of contacts: 64, 32, 20, 16
Working current 2 A max.
Clearance/creepage 1.2/1.2 mm min.
Number of contacts: 96, 64, 48, 32, 30, 20, 16
Working current 2 A max.
Clearance/Creepage 1.2/1.2 mm min.
Number of contacts: 32
Working current 6 A max.
Clearance/Creepage 3.0/3.0 mm min.
Number of contacts: 48
Working current 6 A max.
Clearance/Creepage 3.0(1.6)/3.0 mm min.
Number of contacts: 48, 45, 32
Working current 6 A max.
Clearance/Creepage 1.6/3.0 mm min.
Number of contacts: 45
Working current 6 A max.
Clearance/Creepage 1.6/3.0 mm min.
Number of contacts: 15, 14+1, 13+2
Working current 15 A max.
Clearance/Creepage 4.5/8.0 mm min.
Number of contacts: 24+7
Working current 6 A + 15 A max.
Clearance/Creepage 1.6/3.0 + 4.5/8.0 mm min.
Five rows, 160 poles
additional contacts for I/O and system upgrade
data transfer rates up to 320 MByte/s
|
Termination -
Make your choice.
|
Order crimp contacts separately.
Look for crimping tools in the accessory.
May be used also in shell housing.
Solder lugs for discrete wiring
Solder lugs for discrete wiring
Insulation displacement contacts for mass termination of flat cable
Connector with faston 6.3 x 2.5
(faston blade with x wire gauge).
Cannot be used in shell housing.
|
Termination length -
Make your choice.
|
Straight or angled solder pins /
angled press-in termination
Straight solder pins
Straight press-in termination
Straight solder pins
Open solder lugs
|
Performance Class -
Make your choice.
|
as per IEC 60603-13
400 mating cycles, 4 days gas test using 10 ppm SO2.
Measurement of contact resistance, then visual inspection.
50 mating cycles, no gas test. Then visual inspection.
|
Clearance/Creepage -
Make your choice.
|
Working current 2 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max. + 15 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max.
Green: Creepage. Blue: Clearance.
Working current 15 A max.
Green: Creepage. Blue: Clearance.
|
Board fixing -
Automatically selected due to your choice.
|
|
First mating contact -
Make your choice.
|
without first mating contacts.
One first mating contact, pos. z32.
|
Terminal finish -
Make your choice.
|
Surface hard-silver plated.
Surface hard-gold plated.
|
Railway Classification -
Make your choice.
|
|
Fixing flange -
Make your choice.
|
|
Version -
Make your choice.
|
Version I as per IEC 60603-2.
For use in card frame.
|
Contact gender -
Make your choice.
|
|
Coding facility -
Make your choice.
|
|
|