Matching Products
Matching Products NEW
Part number: 09 06 800 9944
DIN-Power fixing bracket right D20 metal
DIN-Power fixing bracket right D20 metal

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Fixing brackets B
for male connectors, for 19in racks according to DIN EN 60297, Single fixing, Right
Metal, Thermoplastic
Metallic, RAL 7032 (pebble grey)
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 06 800 9944
DIN-Power fixing bracket right D20 metal
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets B
  • Description of the accessory
    for male connectors
    for 19in racks according to DIN EN 60297
    Single fixing
    Right
  • Features lead-free
Material properties
  • Material (accessories)
    Metal
    Thermoplastic
  • Colour (accessories)
    Metallic
    RAL 7032 (pebble grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 1
  • Net weight 13.72 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140014268
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare