DIN-Power Flow032FP-13,0C1-2

Image is for illustration purposes only. Please refer to product description.

DIN-Power Flow032FP-13,0C1-2

Connector, Female connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Mezzanine, Press-in termination, Rated current: 6A

Part number:  09 06 232 6897

Simply configure your entire connector!

Combinable products
  • Category Connector
  • Series DIN 41612
  • Identification Type F
  • Element Female connector
  • Description of the contact Straight
  • Termination method Press-in termination
  • Connection type
    Mezzanine
    Motherboard to daughtercard
  • Number of contacts 32
  • Termination length 13 mm
  • Coding
    D20 coding
    Hole coding
    Coding with loss of contacts
  • Performance level
    2
    acc. to IEC 60603-2
  • PCB fixing With fixing flange
  • Contact rows 3
  • Contact spacing (termination side)
    3.81 mm
    5.08 mm
  • Contact spacing (mating side)
    3.81 mm
    5.08 mm
  • Rated current 6 A
  • Clearance distance ≥ 1.6 mm
  • Creepage distance ≥ 3 mm
  • Insulation resistance ≥ 1012 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -40 ... +105 °C
  • Insertion and withdrawal force ≤ 50 N
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s.
    2.5 kV (contact-ground)
    1.55 kV (contact-contact)
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
  • Packaging size 20
  • Net weight 16.46 g
  • Country of origin Romania
  • European customs tariff number 85366990