Productos combinables
Productos combinables NUEVO
Accessories
1
N.º de referencia: 09 04 232 6822
DIN-Power D032FRW-26,0 C1-2
DIN-Power D032FRW-26,0 C1-2

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Female connector
Wrap termination
Rated current: ‌6 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Coding: Hole coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7035 (light grey)
Notas
Comparar
NUEVO
Curvas deriva intensidad
N.º de referencia: 09 04 232 6822
DIN-Power D032FRW-26,0 C1-2
Notas
Comparar
NUEVO
Curvas deriva intensidad
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
1
Detalles del producto
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type D
  • Element Female connector
  • Description of the contact Straight
  • Features
    Colour deviations and speckles permitted
    Slight color change possible after reflow soldering.
Version
  • Termination method Wrap termination
  • Connection type PCB to cable
  • Number of contacts 32
  • Contact configuration Rows a and c, positions 2, 4, ... , 30, 32
  • Termination length 26 mm
  • Coding
    Hole coding
    Coding with loss of contacts
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 5.08 mm
  • Contact spacing (mating side) 5.08 mm
  • Rated current ‌ 6 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 3 mm
  • Creepage distance ≥ 3 mm
  • Insulation resistance >1011 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 40 N
  • Withdrawal force ≤ 40 N
  • Test voltage Ur.m.s.
    1.55 kV (contact-contact)
    1.55 kV (contact-ground)
  • Isolation group I (600 ≤ CTI)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7035 (light grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 24
  • Net weight 14 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140942509
  • eCl@ss 27460201 PCB connector (board connector)
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Datos técnicos
Objetos PCB Multi ECAD

Mostrar información

Descargar

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar