Matching Products
Matching Products NEW
Combinables
1
Part number: 20 10 230 4221
DIN 41626 female connector for 23
DIN 41626 female connector for 23

Image is for illustration purposes only. Please refer to product description.

Properties Overview
FO contact
for SI fibre (HCS®) 200/230 μm
Female
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Part number: 20 10 230 4221
DIN 41626 female connector for 23
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Contacts
  • Series DIN 41626
  • Type of contact FO contact
  • Description of the contact for SI fibre (HCS®) 200/230 μm
Version
  • Gender Female
  • Manufacturing process Turned contacts
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 7.4 g
  • Country of origin Germany
  • European customs tariff number 85367000
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Catalogues & Brochures
Connectors DIN 41 612
Chapter Han-Eco®
Chapter Han-Modular®
Connectors DIN 41 612 - Chapter 01
Industrial Connectors Han®
har-modular®
HARTING News 2021
Knwoledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare