Matching Products
Matching Products NEW
Part number: 09 45 600 0160
DATA BUS CABLE 2x0,5mm², 120 Ohm 100m
DATA BUS CABLE 2x0,5mm², 120 Ohm 100m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
MVB
2x 0.5 mm²
Elastomer
Cable length: 100 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 45 600 0160
DATA BUS CABLE 2x0,5mm², 120 Ohm 100m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable MVB
Version
  • Cable length 100 m
  • Number of cores 2
  • Core structure 2x 0.5 mm²
Technical characteristics
  • Impedance 120 Ω
  • Limiting temperature -40 ... +90 °C unmoved
  • Minimum bending radius 6x Cable diameter (singular bending)
  • Conductor resistance @ 20 °C ≤120 Ω/km
Material properties
  • Material (cable) Elastomer
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 8,100 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare