Matching Products
Matching Products NEW
Accessories
1
Part number: 09 67 015 0334 280
D-Sub Hood 15 poles side entry metal 100
D-Sub Hood 15 poles side entry metal 100

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 2
With short locking screws Thread 4-40 UNC
Side entry
1x
Material (hood/housing): Metal
Notes
Compare
Part number: 09 67 015 0334 280
D-Sub Hood 15 poles side entry metal 100
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 2
  • Version Side entry
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Tension relief ≤ 6.5 mm
  • Locking type With short locking screws Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm cover screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +100 °C
  • Cable diameter 3 ... 12.5 mm
Material properties
  • Material (hood/housing) Metal
  • Length 41 mm
  • Width 40.3 mm
  • Height 15.4 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 54.55 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140221826
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare