Description of hood/housing
Cover can be screwed on
Version
Size
D-Sub 2
Version
Top entry
Number of cable entries
1
Cable entry
1x
Cable fixing
Cable clamp
Locking type
With long locking screws Thread 4-40 UNC
2 parts
Yes
Separable
Yes
Technical characteristics
Tightening torque
0.25 Nm Cable clamp screw
0.25 Nm cover screw
0.4 Nm Locking screw
Ambient temperature
-20 ... +90 °C
Degree of protection acc. to IEC 60529
IP30
Cable diameter
3.3 ... 8.5 mm
Material properties
Material (hood/housing)
Thermoplastic
Colour (hood/housing)
Black
Length
34.7 mm
Width
40 mm
Height
15.2 mm
RoHS
compliant with exemption
RoHS exemptions
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
c3c36a64-4181-41a7-bdc6-2bc2fd6fd011