Matching Products
Matching Products NEW
Combinables
2
Tools
1
Part number: 09 69 281 5821
D SUB MIXED MA 20A S4 solder power conta
D SUB MIXED MA 20A S4 solder power conta

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Solder contact
Straight, Short version
Rated current: ≤20 A
Male
Copper alloy
Noble metal over Ni
Conductor cross-section: 2.5 ... 4 mm²
AWG 14 ... AWG 12
Notes
Compare
Part number: 09 69 281 5821
D SUB MIXED MA 20A S4 solder power conta
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
1
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Solder contact
  • Description of the contact
    Straight
    Short version
Version
  • Termination method Solder termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 2.5 ... 4 mm²
  • Conductor cross-section [AWG] AWG 14 ... AWG 12
  • Rated current ≤ 20 A
  • Contact resistance ≤ 1 mΩ
  • Stripping length 4.5 mm
  • Limiting temperature -55 ... +155 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≈ 5 N
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 1.98 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140099081
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare