D SUB MIXED FE SOLDER CR COAX 75 OHMS S4

Image is for illustration purposes only. Please refer to product description.

D SUB MIXED FE SOLDER CR COAX 75 OHMS S4

Coaxial contact, Straight, Turned, for cables RGD 179, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω

Part number:  09 69 181 5233

  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Coaxial contact
  • Description of the contact
    Turned
    for cables RGD 179
    Straight
  • Termination method Solder/crimp termination
  • Gender Female
  • Performance level
    1
    NM 30 (S4)
  • Contact resistance ≤ 10 mΩ
  • Impedance 75 Ω
  • Insertion force ≤ 7 N
  • Withdrawal force ≤ 7 N
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.75 kV @ 50 Hz
  • Material (contacts)
    PBFE / PBTP / PI
    Copper alloy
  • Surface (contacts) Gold plated
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 20
  • Net weight 10.1 g
  • Country of origin Czechia
  • European customs tariff number 85366910
  • eCl@ss 27440204 Contact for industrial connectors