Current transformer 142 x 45mm, 4000/5 A

Image is for illustration purposes only. Please refer to product description.

Current transformer 142 x 45mm, 4000/5 A

Current transformer, Current transformer for measurement, Nominal current: ‌4,000A, Turns ratio: 4000 : 5

Part number:  20 31 400 0101

  • Element Current transformer
  • Specification Current transformer for measurement
  • Nominal current ‌ 4,000 A
  • Turns ratio 4000 : 5
  • Ambient temperature -25 ... +55 °C
  • Frequency 50 ... 60 Hz
  • Material (hood/housing) PC 15 % GF
  • Specifications
    EN 61869-2
    IEC 60044-1
  • CE Yes
  • Packaging size 1
  • Net weight 2,853 g
  • Country of origin Austria
  • European customs tariff number 85043129