Matching Products
Matching Products NEW
Part number: 20 31 100 8105
Current Sensor HCMR 1000A-0-40-SB4-F
Current Sensor HCMR 1000A-0-40-SB4-F

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Current sensor
Railway version
IPM Primary current, measuring range: ‌0 ... ±3.000 A
KN Turns ratio: 1 : 4000
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 31 100 8105
Current Sensor HCMR 1000A-0-40-SB4-F
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Current measurement
  • Series HCMR
  • Element Current sensor
  • Sensor technology
    Hall-Effekt
    Closed loop
  • Features
    Hall effect compensated current sensor
    Measurable currents: AC, DC, pulsed, mixed ...
    High accuracy over the entire measuring range
    Galvanic insulation between primary and secondary current
    Internal screen between primary and secondary circuit
    Switchboard mounting
    Housing material and potting mass have a flammability rating UL 94 V-0
    Applications: frequency converters, electrical drives, auxiliary converters
Version
  • Termination 3x screw lock with Faston (6.3 x 0.8 mm)
  • Field of application Railway version
Technical characteristics
  • IPN Nominal primary current 1,000 A
  • IPM Primary current, measuring range [‌0] ... [±3.000 A]
  • RM Measuring resistance @ IPM max, UC max, TA max ‌3 Ω For other primary currents see diagram.
  • ISN Nominal secondary current 250 mA
  • KN Turns ratio 1 : 4000
  • UC Power supply ±15 ... ±24 V ±5 %
  • IC Current consumption @ UC min 30 mA + IS
  • X Overall accuracy @ IPN, TA = 25 °C ± 0.5 %
  • ΕL Linearity < 0.1 %
  • IO Offset current @ IP = 0 A, TA = 25 °C ± 0.5 mA
  • IOT maximum temperature drift of IO ± 1 mA
  • tr Response time @ IPN < 1 µs
  • di/dt with optimal coupling > 100 A/µs
  • f Frequency 0 ... 100 kHz
  • TA Ambient temperature -40 ... +85 °C
  • TS Storage temperature -45 ... +90 °C
  • RS Secondary coil resistance @ TA max 27 Ω
  • UD Test voltage, effective (50 Hz, 1 min)
    12 kV Primary - secondary
    1 kV Secondary - screen
  • USt Rated impulse voltage (1,2/50 µs) 20 kV
  • UB Rated voltage 2,000 V
  • Overvoltage category III
  • Pollution degree 2
  • Ls Clearance distance ‌ 50 mm
  • Ks Creepage distance ‌ 50.1 mm
  • Tightening torque ‌4 Nm (4x steel screw M5 - Vertical)
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    EN 50155
    IEC 61373
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 1,000 g
  • Country of origin Romania
  • European customs tariff number 90303370
  • ETIM EC002048
  • eCl@ss 27210902 Current transformer
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare