Matching Products
Matching Products NEW
Part number: 20 31 020 0101
Current Sensor HCM 200A-0-20-CAA-0
Current Sensor HCM 200A-0-20-CAA-0

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Current sensor
Industrial version
IPM Primary current, measuring range: ‌0 ... ±,300 A
KN Turns ratio: 1 : 2000
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 31 020 0101
Current Sensor HCM 200A-0-20-CAA-0
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Current measurement
  • Series HCM
  • Element Current sensor
  • Sensor technology
    Hall-Effekt
    Closed loop
  • Features
    Hall effect compensated current sensor
    Measurable currents: AC, DC, pulsed, mixed ...
    High accuracy over the entire measuring range
    Galvanic insulation between primary and secondary current
    Switchboard mounting
    Housing material and potting mass have a flammability rating UL 94 V-0
    Applications: frequency converters, electrical drives, switched mode power suppplies, UPS
Version
  • Termination 3x Faston (6.3 x 0.8 mm)
  • Field of application Industrial version
Technical characteristics
  • IPN Nominal primary current 200 A
  • IPM Primary current, measuring range [‌0] ... [±300 A]
  • RM Measuring resistance @ IPM max, UC max, TA max 5 ... ‌58 Ω For other primary currents see diagram.
  • ISN Nominal secondary current 100 mA
  • KN Turns ratio 1 : 2000
  • UC Power supply ±12 ... ±15 V ±5 %
  • IC Current consumption @ UC min 19 mA + IS
  • X Overall accuracy @ IPN, TA = 25 °C ± 0.8 %
  • ΕL Linearity < 0.1 %
  • IO Offset current @ IP = 0 A, TA = 25 °C ± 0.3 mA
  • IOT maximum temperature drift of IO ± 0.8 mA
  • tr Response time @ IPN < 1 µs
  • di/dt with optimal coupling > 100 A/µs
  • f Frequency 0 ... 100 kHz
  • TA Ambient temperature -40 ... +85 °C
  • TS Storage temperature -45 ... +90 °C
  • RS Secondary coil resistance @ TA max 25 Ω
  • UD Test voltage, effective (50 Hz, 1 min) 3 kV Primary - secondary
  • USt Rated impulse voltage (1,2/50 µs) 10 kV
  • UB Rated voltage 600 V
  • Overvoltage category III
  • Pollution degree 2
  • Ls Clearance distance ‌ 29.5 mm
  • Ks Creepage distance ‌ 32.1 mm
  • Tightening torque ‌4 Nm (2x steel screw M5)
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    EN 50178
    IEC 61373
  • UL / CSA
    UL 508 NMTR2.E359667
    CSA-C22.2 No. 14-13 NMTR8.E359667
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 145.6 g
  • Country of origin Romania
  • European customs tariff number 90303370
  • GTIN 5713140133846
  • ETIM EC002048
  • eCl@ss 27210902 Current transformer
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Catalogues & Brochures
HARTING Hall effect current sensors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare