Matching Products
Matching Products NEW
Part number: 20 31 140 0101
Current Sensor HCM 1400A-0-30-CRA-0
Current Sensor HCM 1400A-0-30-CRA-0

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Current sensor
Industrial version
IPM Primary current, measuring range: ‌0 ... ±3.000 A
KN Turns ratio: 1 : 3000
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 31 140 0101
Current Sensor HCM 1400A-0-30-CRA-0
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Current measurement
  • Series HCM
  • Element Current sensor
  • Sensor technology
    Hall-Effekt
    Closed loop
  • Features
    Hall effect compensated current sensor
    Measurable currents: AC, DC, pulsed, mixed ...
    High accuracy over the entire measuring range
    Galvanic insulation between primary and secondary current
    Switchboard mounting
    Housing material and potting mass have a flammability rating UL 94 V-0
    Applications: frequency converters, electrical drives, switched mode power suppplies, UPS
Version
  • Termination JST B 3P-VH
  • Field of application Industrial version
Technical characteristics
  • IPN Nominal primary current 1,400 A
  • IPM Primary current, measuring range [‌0] ... [±3.000 A]
  • RM Measuring resistance @ IPM max, UC max, TA max 1 ... ‌5 Ω For other primary currents see diagram.
  • ISN Nominal secondary current 467 mA
  • KN Turns ratio 1 : 3000
  • UC Power supply ±15 ... ±24 V ±5 %
  • IC Current consumption @ UC min 25 mA + IS
  • X Overall accuracy @ IPN, TA = 25 °C ± 0.4 %
  • ΕL Linearity < 0.1 %
  • IO Offset current @ IP = 0 A, TA = 25 °C ± 0.4 mA
  • IOT maximum temperature drift of IO ± 0.5 mA
  • tr Response time @ IPN < 1 µs
  • di/dt with optimal coupling > 100 A/µs
  • f Frequency 0 ... 100 kHz
  • TA Ambient temperature +5 ... +60 °C
  • TS Storage temperature -45 ... +90 °C
  • RS Secondary coil resistance @ TA max 17 Ω
  • UD Test voltage, effective (50 Hz, 1 min) 3 kV Primary - secondary
  • USt Rated impulse voltage (1,2/50 µs) 12 kV
  • UB Rated voltage 900 V
  • Overvoltage category III
  • Pollution degree 2
  • Ls Clearance distance ‌ 16.5 mm
  • Ks Creepage distance ‌ 17.2 mm
  • Tightening torque
    ‌4 Nm (2x steel screw M5 - Vertical)
    ‌3.2 Nm (4x steel screw M4 - Vertical)
    ‌4 Nm (4x steel screw M5 - Horizontal)
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    EN 50178
    IEC 61373
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 691 g
  • Country of origin Germany
  • European customs tariff number 90303370
  • ETIM EC002048
  • eCl@ss 27210902 Current transformer
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare