Matching Products
Matching Products NEW
Part number: 09 99 000 0814
Crimping Die for C crimp contact 8-10AWG
Crimping Die for C crimp contact 8-10AWG

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Tool head
Han® C: 6 ... 10 mm²
Conductor cross-section: 6 ... 10 mm²
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 99 000 0814
Crimping Die for C crimp contact 8-10AWG
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Tool head
  • Description of the tool Han® C: 6 ... 10 mm²
Version
  • Pack contents incl. locator
Technical characteristics
  • Conductor cross-section 6 ... 10 mm²
Commercial data
  • Packaging size 1
  • Net weight 449 g
  • Country of origin Germany
  • European customs tariff number 84679200
  • GTIN 5713140107687
  • eCl@ss 21049090 Hand tool (other, unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 20
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare