Han-Modular® the modular connector
Subcategorías
Filters
  • Size
    Select a value Reset filter
    • 10 B
      4
    • 16 B
      6
    • 24 B
      8
    • 34 HPR
      6
    • 6 B
      4
    • L32 B
      2
    • Modular Compact
      14
    • Modular ECO
      10
    • Modular Twin
      9
  • Type of hood/housing
    Select a value Reset filter
    • Angled housing
      2
    • Bulkhead mounted housing
      6
    • Cable to cable housing
      4
    • Carrier hood
      6
    • Hood
      17
    • Panel feed through housing
      1
  • Locking type
    Select a value Reset filter
    • Screw locking
      1
    • Single locking lever
      21
    • Snap-in latches
      10
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20
      16
    • IP20 unmated condition
      1
    • IP30
      2
    • IP30 mated condition
      1
    • IP54
      4
    • IP65
      15
    • IP65 locked condition
      13
  • Cable entry
    Select a value Reset filter
    • 1x
      4
    • 1x Integrated
      4
    • 1x M20
      1
    • 1x M25
      7
    • 1x M32
      4
    • 3x
      1
    • 4x
      1
  • Series
    Select a value Reset filter
    • D-Sub
      30
    • Han-Eco® Modular
      3
    • Han-Modular®
      320
    • Han-Quintax®
      2
    • Han-Quintax® High Density
      2
    • Han® D Coax
      2
    • Han® E Coax
      2
    • RJ45
      1
484 products (of 484)
1/17
Comparar
0
Ordenar por
Filters
0

Temas & Tendencias