Surface mounted housing Han® HPR PYD
Filters
  • Category
    Select a value Reset filter
    • Accessories
      1
    • Hoods/Housings
      3
  • Rated voltage
    Select a value Reset filter
    • 4,000 V
      1
  • Number of contacts
    Select a value Reset filter
    • 6
      1
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      1
    • Mounting cover
      1
    • Surface mounted housing
      1
  • Locking type
    Select a value Reset filter
    • Screw locking
      3
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      3
    • IP68
      3
    • IP69 / IPX9K acc. to ISO 20653
      3
Compare
0
Sort by
Filters
0

Topics & Trends