US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Circular connectors
Cable side
Han
®
F+B Connector for food+beverage industry
Han
®
F+B Connector for food+beverage industry
"Easy-to-Clean" design
Certified by Ecolab
Suitable for a lot of inserts size 3 A
High degree of protection IP69 / IPX9K
Subcategories
Inserts Han
®
3 A
Cable assemblies
Standard inserts
Data
Signal
Power
Crimp contacts
Crimp contacts
Hoods/Housings
"Easy-to-Clean" design
Certified by Ecolab
High degree of protection IP69 / IPX9K
Accessories
Protection covers
Cable glands
Inserts Han
®
3 A
Cable assemblies
Standard inserts
Crimp contacts
Hoods/Housings
Accessories
Filters
Series
Select a value
Reset filter
Han A
®
17
Han D
®
33
Han E
®
33
Han
®
F+B
26
Han
®
Q
5
Type of hood/housing
Select a value
Reset filter
Cable to cable housing
2
Hood
2
Number of contacts
Select a value
Reset filter
from
2
3
4
5
7
8
12
17
21
to
2
3
4
5
7
8
12
17
21
2
1
3
8
4
9
5
2
7
4
8
5
12
13
17
2
21
2
Termination method
Select a value
Reset filter
Axial screw termination
1
Crimp termination
15
Han-Quick Lock
®
termination
8
Push-In
4
Screw termination
7
Gender
Select a value
Reset filter
Female
48
Male
48
Locking type
Select a value
Reset filter
Screw locking
6
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.56 mm²
2
0.14 ... 0.37 mm²
12
0.14 ... 2.5 mm²
9
0.14 ... 4 mm²
4
0.25 ... 1.5 mm²
4
0.5 mm²
8
0.5 ... 2.5 mm²
8
0.75 mm²
8
0.75 ... 1.5 mm²
5
0.75 ... 2.5 mm²
2
1 mm²
8
1.5 mm²
9
2.5 mm²
8
2.5 ... 6 mm²
1
3 mm²
2
4 mm²
4
5.5 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 10
2
AWG 12
6
AWG 14
8
AWG 16
9
AWG 18
16
AWG 20
8
AWG 26 ... AWG 22
12
Rated current
Select a value
Reset filter
from
6.5 A
10 A
≤ 10 A
16 A
≤ 16 A
40 A
to
6.5 A
10 A
≤ 10 A
16 A
≤ 16 A
40 A
6.5 A
2
10 A
26
≤ 10 A
28
16 A
2
≤ 16 A
33
40 A
1
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
13
Data rate
Select a value
Reset filter
10 Mbit/s
13
100 Mbit/s
13
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 ECBT8.E235076
22
CSA-C22.2 No. 182.3 PVVA8.E318390
1
UL 1977 ECBT2.E235076
22
UL 2237 PVVA2.E318390
3
Identification
Select a value
Reset filter
2/0
1
7/0
2
High Density
2
Element
Select a value
Reset filter
Cable assemblies
11
Specification
Select a value
Reset filter
Pre-assembled on both sides
4
Pre-assembled on one side
7
With IP67 fixing screw
1
Type of accessory
Select a value
Reset filter
Adapter
1
Cable gland
7
Protection cover
2
Description of the accessory
Select a value
Reset filter
for hoods
2
Number of cores
Select a value
Reset filter
from
13
to
13
13
11
Core structure
Select a value
Reset filter
2x 0.75 mm²
11
2x 1.5 mm²
11
2x 2x AWG 22
11
5G 2.5 mm²
11
Cable diameter
Select a value
Reset filter
16.5 mm
11
Cable length
Select a value
Reset filter
from
0.3 m
0.5 m
1 m
2.5 m
5 m
7.5 m
10 m
to
0.3 m
0.5 m
1 m
2.5 m
5 m
7.5 m
10 m
0.3 m
1
0.5 m
1
1 m
2
2.5 m
1
5 m
2
7.5 m
2
10 m
2
Material (cable)
Select a value
Reset filter
Polyolefin copolymer
7
Material (accessories)
Select a value
Reset filter
Polycarbonate (PC)
1
VA 1.4305
6
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
4
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67 / IP69
6
IP67 locked condition
6
IP68
1
IP69
7
IP6K9K acc. to ISO 20653
6
Unfortunately, no results were found for your search query
121 products
(of 121)
1/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Inserts
Han 4A-STI-S
Article. No: 09 20 004 2611
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A F Insert Screw
Article. No: 09 20 003 2711
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han A 04 Pos. F Insert Screw
Article. No: 09 20 004 2711
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A M Insert Screw
Article. No: 09 20 003 2611
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
Han D male contact-c 1mm² (Ag)
Article. No: 09 15 000 6102
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,14-0,37 QMM-AWG26-22
Article. No: 09 15 000 6104
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 16
Article. No: 09 15 000 6201
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D female contact-c 1mm² (Ag)
Article. No: 09 15 000 6202
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Inserts
Han Q 7/0-M
Article. No: 09 12 007 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
n Q 7/0-F
Article. No: 09 12 007 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-1,5 QMM-AWG16
Article. No: 09 15 000 6101
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 26 - 22
Article. No: 09 15 000 6204
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,5 QMM-AWG 20
Article. No: 09 15 000 6103
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 1.5 mm²/ 16 AWG
Article. No: 09 33 000 6104
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 20
Article. No: 09 15 000 6203
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Ag 1.5 mm²/ 16 AWG
Article. No: 09 33 000 6204
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 2.5 mm²/ 14 AWG
Article. No: 09 33 000 6102
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Inserts
Han 8D MALE INSERT CRIMP
Article. No: 09 36 008 3001
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 8D FEMALE INSERT CRIMP
Article. No: 09 36 008 3101
Crimp termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
Han D R15 stift-c 0,75 mm Ag
Article. No: 09 15 000 6105
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag
Article. No: 09 15 000 6205
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 1.0 mm²/ 18 AWG
Article. No: 09 33 000 6105
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Ag 1.0 mm²/ 18 AWG
Article. No: 09 33 000 6205
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,5 QMM (AU)
Article. No: 09 15 000 6123
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 20
Article. No: 09 15 000 6223
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 14
Article. No: 09 15 000 6206
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 0.5 mm²/ 20 AWG
Article. No: 09 33 000 6121
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D R15 stift-c 2,5 mm Ag
Article. No: 09 15 000 6106
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-1 QMM (AU)
Article. No: 09 15 000 6122
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,14 QMM (AU)
Article. No: 09 15 000 6124
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 121 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends