US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Circular connectors
...
Metric circular connectors
Panel feed throughs
M23
M23
Filters
Series
Select a value
Reset filter
Circular connectors M23
89
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
7
Cable to cable housing
3
Panel feed through housing
14
Description of hood/housing
Select a value
Reset filter
Angled
4
EMC version
2
Front mounting
12
Rear mounting
10
Rotatable
3
Straight
5
Number of contacts
Select a value
Reset filter
from
6
7
8
9
12
17
19
to
6
7
8
9
12
17
19
6
6
7
4
8
2
9
8
12
14
17
4
19
4
Termination method
Select a value
Reset filter
Crimp termination
26
Solder termination
16
Gender
Select a value
Reset filter
Female
33
Male
32
Locking type
Select a value
Reset filter
ComLock rapid locking
18
Screw locking
24
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.34 mm²
2
0.08 ... 0.56 mm²
2
0.08 ... 1.5 mm²
12
0.08 ... 4 mm²
2
0.14 ... 0.56 mm²
1
0.14 ... 1 mm²
4
0.14 ... 4 mm²
6
0.34 ... 1 mm²
1
0.56 ... 1 mm²
1
0.75 ... 1.5 mm²
4
0.75 ... 2.5 mm²
8
0.75 ... 4 mm²
2
1 mm² max.
12
2.5 mm² max.
4
2.5 ... 4 mm²
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 19 ... AWG 14
2
AWG 19 ... AWG 16
2
AWG 20 ... AWG 17
1
AWG 22 ... AWG 17
1
AWG 26 ... AWG 17
2
AWG 26 ... AWG 20
1
AWG 28 ... AWG 20
2
Rated current
Select a value
Reset filter
from
≤ 2 A
8 A
≤ 8 A
≤ 10 A
20 A
≤ 20 A
28 A
≤ 28 A
to
≤ 2 A
8 A
≤ 8 A
≤ 10 A
20 A
≤ 20 A
28 A
≤ 28 A
≤ 2 A
2
8 A
16
≤ 8 A
6
≤ 10 A
7
20 A
8
≤ 20 A
2
28 A
2
≤ 28 A
4
Element
Select a value
Reset filter
Inserts
42
Type of accessory
Select a value
Reset filter
Snap ring
2
Description of the accessory
Select a value
Reset filter
Spare part
2
Material (accessories)
Select a value
Reset filter
Thermoplastic
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67 locked condition
24
IP69 / IPX9K acc. to ISO 20653 locked condition
24
Unfortunately, no results were found for your search query
89 products
(of 89)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Description of hood/housing-descending
Number of contacts-descending
Termination method-descending
Inserts
M23 12 Female -C
Article. No: 09 15 112 3101
Crimp termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+PE Female -C
Article. No: 09 15 606 3101
Crimp termination
Female
Polyamide (PA)
Blue
Rated current: 28 A
Contacts: 6
Conductor cross-section: 0.75 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 17 Female -C
Article. No: 09 15 117 3101
Crimp termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 17
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male -C
Article. No: 09 15 112 3001
Crimp termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 09 Female -solder (termination)
Article. No: 09 15 109 2702
Solder termination
Female
Polyamide (PA)
White
Contacts: 9
Conductor cross-section: 1 mm² max.
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 09 Male -solder (termination)
Article. No: 09 15 109 2602
Solder termination
Male
Polyamide (PA)
White
Contacts: 9
Conductor cross-section: 1 mm² max.
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Female -solder (termination)
Article. No: 09 15 112 2702
Solder termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 19 Female -C
Article. No: 09 15 119 3101
Crimp termination
Female
Polyamide (PA)
White
Contacts: 19
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+PE Male -C
Article. No: 09 15 606 3001
Crimp termination
Male
Polyamide (PA)
Blue
Rated current: 28 A
Contacts: 6
Conductor cross-section: 0.75 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 06 Male - solder (termination)
Article. No: 09 15 106 2602
Solder termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 6
Conductor cross-section: 2.5 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 06 Male-C
Article. No: 09 15 106 3001
Crimp termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 17 Female -L
Article. No: 09 15 117 2702
Solder termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 17
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 06 Female -L
Article. No: 09 15 106 2702
Solder termination
Female
Polyamide (PA)
White
Rated current: 20 A
Contacts: 6
Conductor cross-section: 2.5 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 17 Male -C
Article. No: 09 15 117 3001
Crimp termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 17
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male -solder (termination)
Article. No: 09 15 112 2602
Solder termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 06 Female-C
Article. No: 09 15 106 3101
Crimp termination
Female
Polyamide (PA)
White
Rated current: 20 A
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 P 4+3+PE Female -C
Article. No: 09 15 608 3101
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 17 Male -L
Article. No: 09 15 117 2602
Solder termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 17
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 19 Male -C
Article. No: 09 15 119 3001
Crimp termination
Male
Polyamide (PA)
White
Contacts: 19
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 P 4+3+PE Male -C
Article. No: 09 15 608 3001
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 07 Female -C
Article. No: 09 15 107 3101
Crimp termination
Female
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 09 Female -C
Article. No: 09 15 109 3101
Crimp termination
Female
Polyamide (PA)
White
Contacts: 9
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 09 Male -C
Article. No: 09 15 109 3001
Crimp termination
Male
Polyamide (PA)
White
Contacts: 9
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Female-C CCW
Article. No: 09 15 112 3111
Crimp termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 19 Female -solder (termination)
Article. No: 09 15 119 2702
Solder termination
Female
Polyamide (PA)
White
Contacts: 19
Conductor cross-section: 1 mm² max.
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 19 Male -solder (termination)
Article. No: 09 15 119 2602
Solder termination
Male
Polyamide (PA)
White
Contacts: 19
Conductor cross-section: 1 mm² max.
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male -solder (termination)CCW
Article. No: 09 15 112 2612
Solder termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Female-solder(termination)CCW
Article. No: 09 15 112 2712
Solder termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 07 Male -C
Article. No: 09 15 107 3001
Crimp termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M2312 Female -C+PE
Article. No: 09 15 112 3121
Crimp termination
Female
Polyamide (PA)
Grey
Rated current: 8 A
Contacts: 12
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Description of hood/housing - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 89 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends