Accessories
  • Protection covers
Filters
  • Series
    Select a value Reset filter
    • R 15
      1
  • Type of hood/housing
    Select a value Reset filter
    • Cover
      1
  • Description of hood/housing
    Select a value Reset filter
    • Thermoplastic
      1
    • With fixing cord
      1
  • Locking type
    Select a value Reset filter
    • Screw locking
      1
  • Note on the limiting temperature
    Select a value Reset filter
    • For use as a connector according to IEC 61984.
      1
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      1
1 products (of 1)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends