US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Circular connectors
...
Cable side
M12
Cable assemblies M12
Cable assemblies M12
3 to 12 poles
A-, B-, D-, L- and X-coded
IP65 / IP67
PVC, PUR
Overmoulded
Filters
Series
Select a value
Reset filter
Circular connectors M12
1081
Circular connectors M8
11
Han-Modular
®
30
RJ45
140
Coding
Select a value
Reset filter
A-coding
319
B-coding
80
D-coding
423
K-coding
12
L-coding
53
S-coding
12
T-coding
12
X-coding
188
Y-coding
12
Shielding
Select a value
Reset filter
Shielded
211
Rated current
Select a value
Reset filter
from
12 A
to
12 A
12 A
48
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
423
Cat. 6
A
Class E
A
up to 500 MHz
188
Data rate
Select a value
Reset filter
1 Gbit/s
188
10 Gbit/s
188
10 Mbit/s
611
100 Mbit/s
611
2.5 Gbit/s
188
5 Gbit/s
188
Identification
Select a value
Reset filter
PushPull
48
Element
Select a value
Reset filter
Cable assemblies
1111
Specification
Select a value
Reset filter
Pre-assembled on both sides
642
Pre-assembled on one side
469
Number of cores
Select a value
Reset filter
from
2
3
4
5
8
12
to
2
3
4
5
8
12
2
80
3
47
4
579
5
114
8
224
12
62
Core structure
Select a value
Reset filter
12x 0.14 mm²
62
2x AWG 22
58
2x AWG 24
38
3x 0.25 mm²
17
3x 0.34 mm²
30
4x 0.25 mm²
11
4x 0.34 mm²
113
4x 1.5 mm²
24
4x 2 Twisted Pair
46
4x 2x AWG 26/7
104
4x AWG 22/7
423
4x AWG20 + 1x 4x AWG26
12
5x 0.25 mm²
2
5x 0.34 mm²
43
5x 1.5 mm²
51
5x 2.5 mm²
14
8x 0.25 mm²
29
8x AWG 24/7
20
8x AWG 26/7
18
Cable diameter
Select a value
Reset filter
6.5 mm ± 0.2 mm
9
6.6 mm ± 0.2 mm
111
6.6 mm ± 0.3 mm
11
6.7 mm ± 0.3 mm
63
7.2 mm
24
8.1 mm
30
8.2 mm
24
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.1 m
1.2 m
1.3 m
1.4 m
1.5 m
1.6 m
1.8 m
2 m
2.3 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
4 m
4.1 m
4.5 m
5 m
5.5 m
6 m
6.5 m
6.8 m
7 m
7.2 m
7.5 m
8 m
8.1 m
8.5 m
9 m
9.5 m
10 m
11 m
12 m
12.5 m
13 m
14 m
15 m
16 m
17 m
18 m
18.5 m
19 m
20 m
21 m
22 m
23 m
24 m
25 m
26 m
27 m
28 m
29 m
30 m
32 m
34 m
35 m
36 m
39 m
40 m
45 m
50 m
60 m
70 m
80 m
90 m
100 m
to
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.1 m
1.2 m
1.3 m
1.4 m
1.5 m
1.6 m
1.8 m
2 m
2.3 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
4 m
4.1 m
4.5 m
5 m
5.5 m
6 m
6.5 m
6.8 m
7 m
7.2 m
7.5 m
8 m
8.1 m
8.5 m
9 m
9.5 m
10 m
11 m
12 m
12.5 m
13 m
14 m
15 m
16 m
17 m
18 m
18.5 m
19 m
20 m
21 m
22 m
23 m
24 m
25 m
26 m
27 m
28 m
29 m
30 m
32 m
34 m
35 m
36 m
39 m
40 m
45 m
50 m
60 m
70 m
80 m
90 m
100 m
0.2 m
5
0.3 m
10
0.4 m
5
0.5 m
89
0.6 m
7
0.7 m
4
0.8 m
2
0.9 m
1
1 m
126
1.1 m
2
1.2 m
2
1.3 m
2
1.4 m
3
1.5 m
98
1.6 m
2
1.8 m
1
2 m
96
2.3 m
1
2.5 m
11
2.8 m
2
3 m
60
3.5 m
5
3.6 m
1
4 m
12
4.1 m
1
4.5 m
3
5 m
123
5.5 m
2
6 m
12
6.5 m
1
6.8 m
1
7 m
13
7.2 m
1
7.5 m
77
8 m
8
8.1 m
1
8.5 m
1
9 m
5
9.5 m
1
10 m
121
11 m
3
12 m
10
12.5 m
2
13 m
6
14 m
4
15 m
42
16 m
2
17 m
2
18 m
5
18.5 m
1
19 m
2
20 m
38
21 m
2
22 m
2
23 m
2
24 m
1
25 m
17
26 m
2
27 m
1
28 m
2
29 m
1
30 m
13
32 m
1
34 m
1
35 m
7
36 m
1
39 m
1
40 m
9
45 m
1
50 m
4
60 m
1
70 m
3
80 m
1
90 m
2
100 m
1
Material (cable)
Select a value
Reset filter
Elastomer
111
PE
20
PUR (polyurethane)
559
PVC
391
Polyolefin copolymer
30
Unfortunately, no results were found for your search query
1,111 products
(of 1,111)
2/38
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Coding-descending
Shielding-descending
Rated current-descending
Transmission characteristics-descending
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 1,0m
Article. No: 21 34 848 5585 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/st m/m Rail 5.0m
Article. No: 09 48 222 2011 050
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 0,3m
Article. No: 21 34 848 5491 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG22/7; trail.; 3,0m
Article. No: 09 45 700 5025
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 10,0m
Article. No: 21 34 848 5882 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 7,5m
Article. No: 21 34 929 2405 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod an/- f/- 1,0m
Article. No: 21 34 870 0585 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- f/- 10,0m
Article. No: 21 34 850 0882 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
CABO INJ M12/- 4P M COD-D RETO 2,0m M/M
Article. No: 21 34 929 2477 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 0,5m
Article. No: 21 34 848 5491 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod an/- f/- 12,5m
Article. No: 21 34 870 0491 125
Pre-assembled on one side
Copper cable (round)
Cable length: 12.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/- m/- 1,0m
Article. No: 21 34 920 0477 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI M12 D-cod EtherRail Cable Assy, 1m
Article. No: 09 48 022 2011 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/- m/- Rail 10m
Article. No: 09 48 220 0011 100
Pre-assembled on one side
Copper cable (round)
for railway applications
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG22/7; trail.; 7,0m
Article. No: 09 45 700 5029
Pre-assembled on both sides
Copper cable (round)
Cable length: 7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- f/- 10,0m
Article. No: 21 34 850 0491 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/- m/- Rail 2.0m
Article. No: 09 48 220 0011 020
Pre-assembled on one side
Copper cable (round)
for railway applications
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 1,0m
Article. No: 21 34 848 5491 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- m/- 2,0m
Article. No: 21 34 840 0882 020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG22/7; trail.; 4,0m
Article. No: 09 45 700 5026
Pre-assembled on both sides
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/- m/- Rail 5.0m
Article. No: 09 48 220 0011 050
Pre-assembled on one side
Copper cable (round)
for railway applications
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 x-code Cable Assy 5m PVC
Article. No: 09 48 932 3757 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG22/7; trail.; 6,0m
Article. No: 09 45 700 5028
Pre-assembled on both sides
Copper cable (round)
Cable length: 6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod an/- m/- 2,0m
Article. No: 21 34 940 0477 020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 x-code Cable Assy 3m PVC
Article. No: 09 48 932 3757 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 10,0m
Article. No: 21 34 848 5491 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 1,0m
Article. No: 21 34 929 2405 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code str AWG22/7 PUR 1.0m
Article. No: 09 48 689 6018 010
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 x-code Cable Assy 10m PVC
Article. No: 09 48 932 3757 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X-cod st/st m/m PVC 1.0m
Article. No: 21 33 050 5855 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
38
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Coding - descending
Shielding - descending
Rated current - descending
Transmission characteristics - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 1,111 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends