eShop Help
myHARTING Login
Configurators
Produkty
Produkty
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Stáhnout / objednat katalog
Stáhnout / objednat katalog
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Servis switchů
eShop
...
Circular connectors
Cable side
M8
M8
for sensor and actuator applications
Subcategories
Cable connector
HARAX
®
connection technology
Screw termination
Accessories
Seals
Cap
Cable assemblies M8
3 poles or 4 poles
Signal Transmission
IP65 / IP67
PVC, PUR
Overmoulded
Cable connector
Accessories
Cable assemblies M8
Filters
Series
Select a value
Reset filter
Circular connectors M12
11
Circular connectors M8
264
Coding
Select a value
Reset filter
A-coding
221
D-coding
34
P-coding
3
Number of contacts
Select a value
Reset filter
from
3
4
to
3
4
3
9
4
14
Termination method
Select a value
Reset filter
Screw termination
12
HARAX
®
connection technology
11
Gender
Select a value
Reset filter
Female
10
Male
13
Locking type
Select a value
Reset filter
PushPull
2
Screw locking
21
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.5 mm²
12
0.14 ... 0.34 mm²
4
0.1 ... 0.14 mm²
1
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 22
6
AWG 26 ... AWG 22
4
AWG 27 ... AWG 26
1
AWG 28 ... AWG 20
12
Shielding
Select a value
Reset filter
Shielded
24
Unshielded
13
Rated current
Select a value
Reset filter
from
2 A
4 A
to
2 A
4 A
2 A
1
4 A
22
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
37
Data rate
Select a value
Reset filter
10 Mbit/s
37
100 Mbit/s
37
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 CYJV7.E302521
12
CSA-C22.2 No. 182.3 ECBT8.E102079
4
UL 1977 ECBT2.E102079
4
UL 2238 CYJV.E302521
12
Identification
Select a value
Reset filter
M8-S
5
M8-XS
4
Element
Select a value
Reset filter
Cable assemblies
235
Cable connector
23
Specification
Select a value
Reset filter
Angled
4
Pre-assembled on both sides
96
Pre-assembled on one side
139
Straight
19
Type of accessory
Select a value
Reset filter
Protection cover
2
Seal
3
Set of seals
1
Description of the accessory
Select a value
Reset filter
for female inserts
1
for male inserts
1
with loop
2
Number of cores
Select a value
Reset filter
from
3
4
8
to
3
4
8
3
86
4
121
8
28
Core structure
Select a value
Reset filter
3x 0.25 mm²
86
4x 0.25 mm²
90
4x AWG 22/7
31
8x 0.14 mm²
28
Cable diameter
Select a value
Reset filter
1.9 ... 2.5 mm
1
2.5 ... 3.5 mm
1
2.5 ... 5.1 mm
1
4.2 ... 5.4 mm
1
Cable diameter
Select a value
Reset filter
1.9 ... 3.5 mm
1
2.5 ... 5.1 mm
4
4 ... 5.5 mm
12
5 mm
3
5.1 mm
3
6.2 ... 6.8 mm
6
6.5 mm
2
Cable length
Select a value
Reset filter
from
0.3 m
0.4 m
0.5 m
0.6 m
0.8 m
1 m
1.1 m
1.2 m
1.3 m
1.5 m
2 m
3 m
3.5 m
4 m
5 m
6 m
7 m
7.5 m
10 m
12 m
15 m
30 m
to
0.3 m
0.4 m
0.5 m
0.6 m
0.8 m
1 m
1.1 m
1.2 m
1.3 m
1.5 m
2 m
3 m
3.5 m
4 m
5 m
6 m
7 m
7.5 m
10 m
12 m
15 m
30 m
0.3 m
2
0.4 m
1
0.5 m
26
0.6 m
1
0.8 m
1
1 m
32
1.1 m
1
1.2 m
1
1.3 m
1
1.5 m
25
2 m
30
3 m
16
3.5 m
1
4 m
7
5 m
31
6 m
3
7 m
1
7.5 m
23
10 m
29
12 m
1
15 m
1
30 m
1
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
123
PVC
112
Material (accessories)
Select a value
Reset filter
Thermoplastic
6
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65 / IP67 locked condition
6
IP67 locked condition
17
Unfortunately, no results were found for your search query
264 products
(of 264)
1/9
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Coding-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Cable connector
HARAX M8-S male 3-pole
Article. No: 21 02 151 1305
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-S male 4-pole
Article. No: 21 02 151 1405
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector with Harax F 8 / 3-po
Article. No: 21 02 151 2305
Straight
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-S female 4-pole
Article. No: 21 02 151 2405
Straight
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-XS male 3-pole
Article. No: 21 02 159 1305
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.1 ... 0.14 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-STR
Article. No: 21 02 359 2401
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/- m/- 0,5m
Article. No: 21 34 800 0380 005
Pre-assembled on one side
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-STR
Article. No: 21 02 359 1401
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-M-STR
Article. No: 21 02 359 1301
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 2,0m
Article. No: 21 34 808 1489 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-F-STR
Article. No: 21 02 359 2301
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 5,0m
Article. No: 21 34 810 0481 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-STR-SHLD
Article. No: 21 02 369 1401
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 3,0m
Article. No: 21 34 808 1388 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-M-ANG
Article. No: 21 02 359 3301
Angled
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-ANG
Article. No: 21 02 359 3401
Angled
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 5,0m
Article. No: 21 34 808 1489 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 5,0m
Article. No: 21 34 808 1481 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-STR-SHLD
Article. No: 21 02 369 2401
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 0,0m
Article. No: 21 34 808 1489 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 1,0m
Article. No: 21 34 808 1481 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 2,0m
Article. No: 21 34 810 0380 020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 5,0m
Article. No: 21 34 808 1380 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 5,0m
Article. No: 21 34 830 0481 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-F-ANG
Article. No: 21 02 359 4301
Angled
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 5,0m
Article. No: 21 34 810 0380 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-ANG
Article. No: 21 02 359 4401
Angled
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 2,0m
Article. No: 21 34 808 1481 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 1,0m
Article. No: 21 34 808 1380 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 10,0m
Article. No: 21 34 810 0380 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
9
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Coding - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 264 products
Compare
0
Sort by
Filters
0