US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Circular connectors
...
Cable side
M23
M23 Power
M23 Power
Subcategories
M23 Inserts
M23 Contacts
Crimp contacts
M23 Hoods/Housings
Metal hoods / housings
Shielded
Accessories
Protection covers
Adapter
Crimping tool
M23 Cable assemblies
6 poles
IP67
PVC
M23 Inserts
M23 Contacts
M23 Hoods/Housings
Accessories
M23 Cable assemblies
Filters
Series
Select a value
Reset filter
Circular connectors M23
39
Type of hood/housing
Select a value
Reset filter
Cable to cable housing
2
Cover
2
Hood
9
Description of hood/housing
Select a value
Reset filter
EMC version
11
Rotatable
2
With chain (100 mm)
1
With chain (70 mm)
1
for bulkhead mounted housings
1
for cable to cable housing
1
for hoods
1
Number of contacts
Select a value
Reset filter
from
6
8
9
12
to
6
8
9
12
6
2
8
2
9
4
12
2
Termination method
Select a value
Reset filter
Crimp termination
10
Gender
Select a value
Reset filter
Female
10
Male
10
Locking type
Select a value
Reset filter
ComLock rapid locking
4
ComLock-S rapid locking
2
Screw locking
9
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.34 mm²
2
0.08 ... 4 mm²
2
0.14 ... 1 mm²
2
0.14 ... 4 mm²
7
0.75 ... 1.5 mm²
2
0.75 ... 2.5 mm²
2
0.75 ... 4 mm²
2
2.5 ... 4 mm²
2
Rated current
Select a value
Reset filter
from
≤ 2 A
≤ 10 A
28 A
≤ 28 A
to
≤ 2 A
≤ 10 A
28 A
≤ 28 A
≤ 2 A
2
≤ 10 A
4
28 A
6
≤ 28 A
4
UL / CSA
Select a value
Reset filter
UL 1977 ECBT2.E235076
23
Specifications
Select a value
Reset filter
IEC 60664-1
10
IEC 61984
10
Identification
Select a value
Reset filter
Hybrid
2
Power
35
Element
Select a value
Reset filter
Cable assemblies
4
Inserts
10
Specification
Select a value
Reset filter
Mating face (A)
2
Mating face (B)
2
Pre-assembled on one side
4
Type of accessory
Select a value
Reset filter
Adapter
1
Type of tool
Select a value
Reset filter
Hand crimping tool
1
Locator
1
Description of the tool
Select a value
Reset filter
for 0.6 mm data contacts
1
for M23 power contacts
1
for M23 signal contacts
1
for crimping tool 09 99 000 0890
1
further contacts
Select a value
Reset filter
PE contact
10
Number of cores
Select a value
Reset filter
from
6
to
6
6
4
Core structure
Select a value
Reset filter
4x AWG 16 + 2x AWG 17
4
Cable length
Select a value
Reset filter
from
5 m
10 m
to
5 m
10 m
5 m
2
10 m
2
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
4
Unfortunately, no results were found for your search query
40 products
(of 40)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Description of hood/housing-descending
Number of contacts-descending
Termination method-descending
Inserts
M23 P 5+PE Female -C
Article. No: 09 15 606 3101
Crimp termination
Female
Polyamide (PA)
Blue
Rated current: 28 A
Contacts: 6 PE contact
Conductor cross-section: 0.75 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hood
M23 P Hood 7-12 mm
Article. No: 09 15 600 0402
EMC version
Size: M23
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+PE Male -C
Article. No: 09 15 606 3001
Crimp termination
Male
Polyamide (PA)
Blue
Rated current: 28 A
Contacts: 6 PE contact
Conductor cross-section: 0.75 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 P 4+3+PE Female -C
Article. No: 09 15 608 3101
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 8 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hood
M23 P Hood 11-17 mm
Article. No: 09 15 600 0403
EMC version
Size: M23
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P 4+3+PE Male -C
Article. No: 09 15 608 3001
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 8 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 P Hood cable to cable 7-12mm
Article. No: 09 15 600 0702
EMC version
Size: M23
Screw locking, ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cover
M23 cover-s met. for HBM,chain 100mm
Article. No: 09 15 600 9102
for bulkhead mounted housings, for cable to cable housing, With chain (70 mm)
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hood
M23 P ComLock Hood 11-17 mm
Article. No: 09 15 600 0493
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+3+PE Male-C (A)
Article. No: 09 15 609 3001
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 9 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 P Hybrid 4+4+3+PE Female-C
Article. No: 09 15 612 3101
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 12 PE contact
Conductor cross-section: 0.08 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+3+PE Female -C (A)
Article. No: 09 15 609 3101
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 9 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 P Hood cable to cable 11-17 mm
Article. No: 09 15 600 0703
EMC version
Size: M23
Screw locking, ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+3+PE Female-C (B)
Article. No: 09 15 609 3111
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 9 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hood
M23 P ComLock Hood 7-12 mm
Article. No: 09 15 600 0492
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+3+PE Male-C (B)
Article. No: 09 15 609 3011
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 9 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hood
M23 P Hood angl. 7-12mm rotatable
Article. No: 09 15 600 0603
EMC version, Rotatable
Size: M23
Screw locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P Hybrid 4+4+3+PE Male-C
Article. No: 09 15 612 3001
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 12 PE contact
Conductor cross-section: 0.08 ... 4 mm²
Add to Wishlist
Remove from wishlist
Cover
M23 cover–s met for hood,chain 100mm
Article. No: 09 15 600 9103
for hoods, With chain (100 mm)
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hood
M23 P ComLock-S Hood 11-17 mm
Article. No: 09 15 600 0483
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hood
M23 P Hood angl. 11-17mm rotatable
Article. No: 09 15 600 0604
EMC version, Rotatable
Size: M23
Screw locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hood
M23 P ComLock-S Hood 7-12 mm
Article. No: 09 15 600 0482
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_6P FE,int-thread,STR PUR cable,10M
Article. No: 21 37 380 0676 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_6P FE,int-thread,STR PUR cable,5M
Article. No: 21 37 380 0676 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_6P MA,ext-thread,STR PUR cable,10M
Article. No: 21 37 370 0676 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_6P MA,ext-thread,STR PUR cable,5M
Article. No: 21 37 370 0676 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P fem.-c 0,6mm (0,08–0,34mm²) Au
Article. No: 09 15 600 6291
0.6 mm
Rated current: ≤2 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P контакт 2mm (0,75–2,5mm²) Au
Article. No: 09 15 600 6121
2 mm
Rated current: ≤28 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P female-c 2mm (2,5-4mm²) Au
Article. No: 09 15 600 6222
2 mm
Rated current: ≤28 A
Female
Copper alloy
Gold plated
Conductor cross-section: 2.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P male-c 1mm (0,14–1mm²) Au
Article. No: 09 15 600 6101
1 mm
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 1 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Description of hood/housing - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 40 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends