US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Circular connectors
...
Cable side
Han
®
F+B Connector for food+beverage industry
Crimp contacts
Crimp contacts
Crimp contacts
Filters
Series
Select a value
Reset filter
Han D
®
28
Han E
®
33
Gender
Select a value
Reset filter
Female
30
Male
31
Conductor cross-section
Select a value
Reset filter
0.14 ... 0.37 mm²
12
0.5 mm²
8
0.75 mm²
8
1 mm²
8
1.5 mm²
9
2.5 mm²
8
3 mm²
2
4 mm²
4
5.5 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 10
1
AWG 12
6
AWG 14
8
AWG 16
9
AWG 18
16
AWG 20
8
AWG 26 ... AWG 22
12
Rated current
Select a value
Reset filter
from
≤ 10 A
≤ 16 A
to
≤ 10 A
≤ 16 A
≤ 10 A
28
≤ 16 A
33
Specifications
Select a value
Reset filter
IEC 60664-1
61
IEC 61984
61
Unfortunately, no results were found for your search query
61 products
(of 61)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Gender-descending
Conductor cross-section-descending
Conductor cross-section-descending
Rated current-descending
Crimp contact
Han D male contact-c 1mm² (Ag)
Article. No: 09 15 000 6102
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,14-0,37 QMM-AWG26-22
Article. No: 09 15 000 6104
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 16
Article. No: 09 15 000 6201
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D female contact-c 1mm² (Ag)
Article. No: 09 15 000 6202
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-1,5 QMM-AWG16
Article. No: 09 15 000 6101
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 26 - 22
Article. No: 09 15 000 6204
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,5 QMM-AWG 20
Article. No: 09 15 000 6103
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 1.5 mm²/ 16 AWG
Article. No: 09 33 000 6104
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 20
Article. No: 09 15 000 6203
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Ag 1.5 mm²/ 16 AWG
Article. No: 09 33 000 6204
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 2.5 mm²/ 14 AWG
Article. No: 09 33 000 6102
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han D R15 stift-c 0,75 mm Ag
Article. No: 09 15 000 6105
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag
Article. No: 09 15 000 6205
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 1.0 mm²/ 18 AWG
Article. No: 09 33 000 6105
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Ag 1.0 mm²/ 18 AWG
Article. No: 09 33 000 6205
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,5 QMM (AU)
Article. No: 09 15 000 6123
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 20
Article. No: 09 15 000 6223
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 14
Article. No: 09 15 000 6206
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 0.5 mm²/ 20 AWG
Article. No: 09 33 000 6121
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D R15 stift-c 2,5 mm Ag
Article. No: 09 15 000 6106
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-1 QMM (AU)
Article. No: 09 15 000 6122
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,14 QMM (AU)
Article. No: 09 15 000 6124
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 18
Article. No: 09 15 000 6222
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 0.75 mm²/18 AWG
Article. No: 09 33 000 6114
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 16
Article. No: 09 15 000 6221
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Ag 0.5 mm²/ 20 AWG
Article. No: 09 33 000 6220
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 26 - 22
Article. No: 09 15 000 6224
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Ag 0.75mm²/ 18 AWG
Article. No: 09 33 000 6214
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,75 QMM (AU)
Article. No: 09 15 000 6125
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact 0,75mm² Au
Article. No: 09 15 000 6225
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Gender - descending
Conductor cross-section - descending
Conductor cross-section - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 61 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends