US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Circular connectors
Cable side
7/8"
7/8"
Power applications
Subcategories
Cable connector
HARAX
®
connection technology
Cable assemblies 7/8"
3 poles (2+PE), 4 poles, 5 poles (4+PE)
Power applications
IP67
PVC, PUR
Cable connector
Cable assemblies 7/8"
Filters
Series
Select a value
Reset filter
Circular connectors 7/8"
113
Number of contacts
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
13
4
24
5
56
Termination method
Select a value
Reset filter
HARAX
®
connection technology
2
Gender
Select a value
Reset filter
Female
1
Male
1
Locking type
Select a value
Reset filter
Screw locking
2
Conductor cross-section
Select a value
Reset filter
0.75 ... 1.5 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 18 ... AWG 16
2
Shielding
Select a value
Reset filter
Unshielded
2
Rated current
Select a value
Reset filter
from
10 A
to
10 A
10 A
2
Element
Select a value
Reset filter
Cable assemblies
111
Cable connector
2
Specification
Select a value
Reset filter
Pre-assembled on both sides
42
Pre-assembled on one side
69
Straight
2
Number of cores
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
13
4
44
5
54
Core structure
Select a value
Reset filter
3x 1.5 mm
2
13
4x 1.5 mm²
44
5x 1.5 mm²
54
PE
14
Cable diameter
Select a value
Reset filter
6.8 ... 12.5 mm
2
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.6 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
8 m
10 m
14 m
to
0.2 m
0.3 m
0.4 m
0.6 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
8 m
10 m
14 m
0.2 m
1
0.3 m
8
0.4 m
1
0.6 m
8
1 m
9
1.5 m
21
2 m
8
3 m
15
4 m
1
5 m
13
6 m
1
7.5 m
10
8 m
1
10 m
13
14 m
1
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
53
PVC
58
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65 / IP67 mated condition
2
Unfortunately, no results were found for your search query
113 products
(of 113)
1/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Locking type-descending
Cable connector
Circular Connector w. Harax 7/8" L 5 F
Article. No: 21 04 116 2505
Straight
Female
HARAX
®
connection technology
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 5
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.75 ... 1.5 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Cable connector
Cicular Connector w. Harax 7/8" L5 M
Article. No: 21 04 116 1505
Straight
Male
HARAX
®
connection technology
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 5
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.75 ... 1.5 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole st/- f/- 7,5m
Article. No: 21 34 970 0496 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 1,0m
Article. No: 21 34 969 7598 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 2,0m
Article. No: 21 34 969 7598 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- f/- 5,0m
Article. No: 21 34 970 0598 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 1,5m
Article. No: 21 34 970 0393 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole st/st f/m 1,0m
Article. No: 21 34 969 7495 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- f/- 1,5m
Article. No: 21 34 970 0597 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,5m
Article. No: 21 34 989 9597 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- f/- 1,5m
Article. No: 21 34 970 0598 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 3,0m
Article. No: 21 34 970 0394 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,0m
Article. No: 21 34 989 9598 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 1,5m
Article. No: 21 34 990 0597 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole an/- f/- 5,0m
Article. No: 21 34 990 0495 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 2,0m
Article. No: 21 34 989 9597 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 1,5m
Article. No: 21 34 970 0394 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 3,0m
Article. No: 21 34 990 0597 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole an/an f/m 1,0m
Article. No: 21 34 989 9496 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole st/st f/m 1,0m
Article. No: 21 34 969 7496 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 3,0m
Article. No: 21 34 990 0598 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 1,5m
Article. No: 21 34 990 0598 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 2,0m
Article. No: 21 34 989 9598 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,5m
Article. No: 21 34 989 9598 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,0m
Article. No: 21 34 989 9597 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole st/- f/- 7,5m
Article. No: 21 34 970 0495 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 3,0m
Article. No: 21 34 970 0393 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Assembly 4p+PE st/st f/m PUR 3,0m
Article. No: 21 34 969 7598 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 1,5m
Article. No: 21 34 969 7598 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 2,0m
Article. No: 21 34 969 7597 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Locking type - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 113 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends