This product is available upon request. Please contact your local HARTING subsidiary.
Carrier_BT494030_SOT23-3_v

Image is for illustration purposes only. Please refer to product description.

Carrier_BT494030_SOT23-3_v

Carrier for electronic components, Interconnection, PCB assembly (SMD), Liquid crystal polymer (LCP), Surface (contacts): Au (≥0.05 µm) over Ni (≥4 µm) over Cu (5...11 µm)

Part number:  78 01 030 0005

  • Category Surface Mount Device
  • Series 3D-MID
  • Element Carrier for electronic components
  • Specification Interconnection
  • Features Other materials or trace layouts on request!
  • Fixing PCB assembly (SMD)
  • Pack contents
    Tape & reel
    3400 pieces on reel
    Lower quantities available on request!
  • Operating temperature -40 ... +125 °C
  • Storage temperature -40 ... +125 °C
  • Material Liquid crystal polymer (LCP)
  • Surface (contacts) Au (≥0.05 µm) over Ni (≥4 µm) over Cu (5...11 µm)
  • Length 4.9 mm
  • Width 4 mm
  • Height 3 mm
  • Packaging size 1
  • Country of origin Switzerland
  • European customs tariff number 85340019
  • eCl@ss 27469090 PCB connection technology (other, unspecified)

Topics & Trends