Size 15
Filters
  • Core structure
    Select a value Reset filter
    • 6x 1.5 mm²
      3
    • 6x 2.5 mm²
      3
  • Cable diameter
    Select a value Reset filter
    • 10.5 mm
      3
    • 9 mm
      3
  • Connector 2
    Select a value Reset filter
    • Female Straight
      2
    • Size 15
      2
  • Connector 1
    Select a value Reset filter
    • Female Straight
      2
    • Male Straight
      4
    • Size 15
      6
  • Category
    Select a value Reset filter
    • System cabling
      6
  • Element
    Select a value Reset filter
    • Cable assemblies
      6
Compare
0
Sort by
Filters
0