Matching Products
Matching Products NEW
Tools
3
Part number: 09 06 000 9552
DIN-Power crimp 3,M, PL1, Einzel
DIN-Power crimp 3,M, PL1, Einzel

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Male contact
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Conductor cross-section: 0.5 ... 1.5 mm²
AWG 20 ... AWG 16
Notes
Compare
Free Sample
Part number: 09 06 000 9552
DIN-Power crimp 3,M, PL1, Einzel
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
3
Product Details
Identification
  • Category Contacts
  • Series DIN 41612
  • Type of contact Crimp contact
  • Contacts for
    DIN 41612 Type FM
    DIN 41612 Type 2F
    DIN 41612 Type F9
  • Features lead-free
Version
  • Gender Male contact
  • Manufacturing process Stamped contacts
  • Details Attention: Single contacts are only recommended for repair and maintenance. For series production we recommend the identical contacts on reel.
  • Pack contents Single contact
Technical characteristics
  • Conductor cross-section 0.5 ... 1.5 mm²
  • Conductor cross-section AWG 20 ... AWG 16
  • Wire outer diameter 1.6 ... ‌2.8 mm
  • Contact resistance ≤ 20 mΩ
  • Stripping length 3.5 ... 4 mm
  • Performance level 1
  • Mating cycles ≥ 500
  • Tensile strength 60 ... ‌135 N
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications IEC 60603-2 (complementary)
Commercial data
  • Packaging size 1,000
  • Net weight 0.18 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140009769
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 03
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare