Matching Products
Matching Products NEW
Combinables
16
Spare Part
1
Inserts
33
Part number: 09 30 048 0540
Han B Hood Side Entry HC 2 Pegs PG 29
Han B Hood Side Entry HC 2 Pegs PG 29

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 48 B
High construction
Single locking lever
Side entry
1x Pg 29
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Part number: 09 30 048 0540
Han B Hood Side Entry HC 2 Pegs PG 29
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
16
Spare Part
1
Inserts
33
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 48 B
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x Pg 29
  • Locking type Single locking lever
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature Pro použití ve funkci konektoru podle IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Hliníkový tlakový odlitek
  • Surface (hood/housing) Práškové lakování
  • Colour (hood/housing) RAL 7037 (prachová šedá)
  • RoHS V souladu s předpisy (s výjimkou)
  • RoHS exemptions 6(c): slitiny s mědí obsahující až 4 % hmot. olova
  • ELV status V souladu s předpisy (s výjimkou)
  • China RoHS 50
  • REACH Annex XVII substances Neobsahuje
  • REACH ANNEX XIV substances Neobsahuje
  • REACH SVHC substances Ano
  • REACH SVHC substances Olovo
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Ano
  • California Proposition 65 substances
    Olovo
    Nikl
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 761.84 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140048379
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare