Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 145 2902
CABO 2xUSB 3.0 PushPull 1,5m LCP
CABO 2xUSB 3.0 PushPull 1,5m LCP

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Notes
Compare
This product is not orderable anymore. You can use the successor 09454452902.
Part number: 09 45 145 2902
CABO 2xUSB 3.0 PushPull 1,5m LCP
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category System cabling
  • Series USB
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) USB 3.0
    Type A
  • Connector 2
    HARTING PushPull (V4) USB 3.0
    Type A
  • Type of cable Copper cable (round)
Version
  • Cable length 1.5 m
  • Number of cores 8
  • Core structure 8 wires
  • Shielding Shielded
Technical characteristics
  • Cable diameter 6.2 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
Commercial data
  • Packaging size 1
  • Net weight 106.7 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140059153
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare