Productos combinables
Productos combinables NUEVO
N.º de referencia: C2 13 200 0000 0024
M12 A-cod 4-pol st /st m /f PUR 10.00m
M12 A-cod 4-pol st /st m /f PUR 10.00m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 10 m
Notas
Comparar
N.º de referencia: C2 13 200 0000 0024
M12 A-cod 4-pol st /st m /f PUR 10.00m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
  • Connector 2
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 10 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.2 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7021 (black grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 2
  • Net weight 250 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140521650
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar