Matching Products
Matching Products NEW
Part number: C2 13 200 0000 0022
M12 A-cod 4-pol st /st m /f PUR 2.00m
M12 A-cod 4-pol st /st m /f PUR 2.00m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 2 m
Notes
Compare
Part number: C2 13 200 0000 0022
M12 A-cod 4-pol st /st m /f PUR 2.00m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identifiering
  • Kategori System cabling
  • Serie Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Kontaktdon 1
    M12 A-coding
    Male Straight
    Overmoulded
  • Kontaktdon 2
    M12 A-coding
    Female Straight
    Overmoulded
  • Kabeltyp Copper cable (round)
  • Kabelbeskrivning Halogen-free
Version
  • Kabellängd 2 m
  • Antal kärnor 4
  • Ledarstruktur 4x 0.34 mm²
  • Förbindningsmetod Crimp termination
  • Skärmning Unshielded
  • Kodning A-coding
Tekniska egenskaper
  • Märkström ‌ 4 A
  • Märkspänning 250 V
  • Begränsande temperatur
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Grad av skydd enligt IEC 60529 IP65 / IP67 mated condition
  • Kabeldiameter 4.2 mm
  • Minsta böjradie
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Materialprestanda
  • Material (kabel) PUR (polyurethane)
  • Färg (kabel) RAL 7021 (black grey)
  • RoHS compliant
  • ELV status compliant
  • Kina RoHS e
  • REACH bilaga XVII ämnen Not contained
  • REACH BILAGA XIV ämnen Not contained
  • REACH SVHC ämnen Not contained
  • California Proposition 65 ämnen Not contained
Specifikationer och godkännanden
  • Godkännanden CE
Kommersiella data
  • Förpackningsmått 2
  • Nettovikt 6.333 g
  • Ursprungsland Germany
  • Tariffnummer europeisk tull 85444290
  • GTIN 5713140521636
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare