Matching Products
Matching Products NEW
Part number: C2 13 200 0000 0001
M12 A-cod 4-pol st/ - m/ - PVC 2.00m
M12 A-cod 4-pol st/ - m/ - PVC 2.00m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Notes
Compare
Part number: C2 13 200 0000 0001
M12 A-cod 4-pol st/ - m/ - PVC 2.00m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.9 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7040 (Window grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140506572
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare