Matching Products
Matching Products NEW
Part number: 61 88 720 0018 2000
Brakecbl. Papst LPBr2 20,0m HD
Brakecbl. Papst LPBr2 20,0m HD

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 20 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 61 88 720 0018 2000
Brakecbl. Papst LPBr2 20,0m HD
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Specification Pre-assembled on both sides
  • Connector 1 wire end ferrules
  • Connector 2 Circular (female) 9-pin
  • Type of cable Copper cable (round)
  • Description of the cable
    Oil resistant
    Halogen-free
    Silicone-free
  • Features
    Highly flexible
    Drag chain compatible
Version
  • Cable length 20 m
  • Core structure 1x 2x 0.5 mm²
  • Field of application for holding brake connection
Termination data
  • Nominal voltage 60 V DC
Technical characteristics
  • Limiting temperature
    -20 ... +80 °C unmoved
    -20 ... +80 °C moved
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications IEC 60332-1 Flame retardancy
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare